See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00

CC2533DK-CC2533 Development Kit

The CC2533DK development kit supports TI's second generation 2.4GHz IEEE 802.15.4 compliant System-on-Chip, the CC2533, and contains all hardware, software, and tools necessary to build your ZigBee RF4CE or 802.15.4-compliant product. The CC2533DK includes CC2533-based evaluation modules, development boards, a USB interface dongle, cables, antennas and documentation to get you up and running with the CC2533 fast. The CC2533EM evaluation modules can be plugged into SmartRF05EB boards, which are included in the Development Kit. The evaluation modules can be used as a reference module for prototyping and for verifying the performance of the CC2533 RF IC. The CC2533 RF SoC enables both consumer and industrial grade applications by offering state-of-the-art selectivity/co-existence, excellent link budget, operation up to 125°C and low voltage operation. The CC2533DK comes with various software examples including the ZigBee RF4CE compliant networking stack.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00