Features for the CC2533EMK
The CC2533EMK includes:
- 2 x CC2533EM Evaluation Modules
- 2 x 2.4 GHz Antennas
- Documentation
Description for the CC2533EMK
The CC2533 Evaluation Module Kit contains two CC2533 Evaluation Modules, which can be used either as standalone modules (requires external power) or connected to e.g. the SmartRF05EB Evaluation Boards (not included in kit) for full control from the PC. The evaluation modules can be used as a reference module for prototyping and for verifying the performance of the CC2533 RF IC. The CC2533 RF SoC enables both consumer and industrial grade applications by offering state-of-the-art selectivity/co-existence, excellent link budget, operation up to 125°C and low voltage operation.