CC2538EMK CC2538 Evaluation Module Kit angled board image

CC2538EMK

CC2538 Evaluation Module Kit

Pricing

Qty Price
+

Features for the CC2538EMK

  • 2 x CC2538 Evaluation Modules
  • Documentation

Description for the CC2538EMK

The CC2538 Evaluation Module Kit is an add-on kit for the CC2538DK and it contains two CC2538 evaluation module boards. The CC2538 evaluation modules can be used as reference modules for hardware and software prototyping and for verifying the performance of the CC2538 RF IC. In combination with SmartRF06EB (not included in this kit) and SmartRF Studio, you have a complete set of tools for measuring RF parameters and more generally evaluate the RF performance of the chip. SmartRF Studio can generate register values and set up the radio to send and receive packets, set up a continuous wave signal and read the received signal strength (RSSI).

Pricing

Qty Price
+