See datasheet for actual packaging/pinout drawings

CC2543-CC2544DK


CC2543-CC2544DK-CC2543-CC2544 Development Kit

TI Store Price:

Unit price: $299.00

Adjust your quantity during checkout

Texas Instruments CC2543-CC2544DK

The CC2543-CC2544 development kit provides a complete hardware performance test platform and generic software development environment for 2.4GHz RF proprietary applications. The kit includes two CC2543-based RF evaluation modules, one CC2544-based USB dongle, general purpose development boards (SmartRF05EB) for software and hardware prototyping, cables, antennas and documentation to get you up and running with the CC2543 and CC2544 quickly and easily.

The CC2543 evaluation modules can be plugged into the SmartRF05EB boards, which are included in the development kit. The evaluation modules can be used as reference modules for prototyping and for verifying the performance of the CC2543 RF IC.

SmartRF Studio can be used with the hardware in the kit for testing and debugging purposes. The evaluation board has an in-circuit debug probe, so no additional hardware tools are required for debugging of software running on the devices.

Order SummaryEdit >
LAUNCHXL-CC2650 (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00