See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RVM | 76

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

CC2564CRVMR


Dual-Mode Bluetooth® Controller With QFN Package

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.90
10 - 24 $ 4.41
25 - 99 $ 4.11
100 - 249 $ 3.60
250 - 499 $ 3.38
500 - 749 $ 2.87
750 - 999 $ 2.42
1000 - 9999 $ 2.31

Adjust your quantity during checkout

Texas Instruments CC2564CRVMR

The TI CC2564C device is a complete Bluetooth® BR, EDR, and low energy HCI solution that reduces design effort and enables fast time to market. Based on TI’s seventh-generation Bluetooth core, the CC2564C device provides a product-proven solution that is Bluetooth 4.2 compliant. When coupled with a microcontroller unit (MCU), this HCI device offers best-in-class RF performance with about twice the range of other Bluetooth low-energy solutions. Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR, EDR, and low energy modes of operation.

The TI dual-mode Bluetooth stack software is certified and provided royalty free for MCUs and MPUs. The iPod® (MFi) protocol is supported by add-on software packages. For more information, see TI Dual-Mode Bluetooth Stack. Multiple profiles and sample applications are supported including the following:

Serial port profile (SPP)

Advanced audio distribution profile (A2DP)

Audio/video remote control profile (AVRCP)

Hands-free profile (HFP)

Human interface device (HID)

Generic attribute profile (GATT)

Several Bluetooth low energy profiles and services

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00