See datasheet for actual packaging/pinout drawings

Package | PIN:

MOG | 35

Temp:

S (-30 to 85)

ECO Plan:

TI Store Price:

Qty.Price
1 - 9 $ 9.93
10 - 24 $ 9.23
25 - 99 $ 8.91
100 - 249 $ 7.78
250 - 499 $ 7.41
500 - 749 $ 6.82
750 - 999 $ 6.12
1000 - 9999 $ 6.10
  View datasheet for CC2564MODACMOG View product folder for CC2564MODACMOG

Adjust your quantity during checkout

CC2564MODACMOG-Dual-mode Bluetooth® CC2564 module with integrated antenna

The CC2564MODx module from Texas Instruments™ is a complete Bluetooth® BR/EDR, and low energy HCI solution that reduces design effort, cost, and time to market. The CC2564MODx module includes TI's seventh-generation core and provides a versatile, product-proven solution that is Bluetooth 4.1-compliant. The module is also certified for FCC, IC, and CE, requiring no prior RF experience to develop with this device; and the device includes a royalty-free software stack compatible with several host MCUs and MPUs. The CC2564MODx module provides best-in-class RF performance with transmit power and receive sensitivity that provides twice the range and higher throughput than other Bluetooth-low-energy-only solutions.

Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR/EDR and low energy modes of operation.

The TI dual-mode Bluetooth stack software is certified and provided royalty free for TI's MSP430™ and MSP432™ ARM® Cortex®-M3 and ARM® Cortex®-M4 MCUs, and Linux® based MPUs. Other processors can be supported through TI's third party. The iPod® (MFi) protocol is supported by add-on software packages. Multiple profiles and sample applications, including the following, are supported:

  • Serial port profile (SPP)
  • Advanced audio distribution profile (A2DP)
  • Audio/video remote control profile (AVRCP)
  • Hands-free profile (HFP)
  • Human interface device (HID)
  • Generic attribute profile (GATT)
  • Several Bluetooth low energy profiles and services

For more information, see TI Dual-Mode Bluetooth Stack.

In addition to software, the BOOST-CC2564MODA and CC2564MODxEM evaluation boards are available for each variant. For more information on TI’s wireless platform solutions for Bluetooth, see TI's wireless-connectivity/dual-mode-bluetooth page.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00