See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $19.99
 

Adjust your quantity during checkout

CC2564MODAEM-Dual-mode Bluetooth CC2564 Module with Integrated Antenna Evaluation Board

The CC2564MODAEM evaluation board contains the Bluetooth BR/EDR/LE HCI solution. Based on TI's CC2564B dual-mode Bluetooth single-chip device, the bCC2564MODA is intended for evaluation and design purposes, reducing design effort and enabling fast time to market.


For a complete evaluation solution, the CC2564MODAEM board plugs directly into TI hardware development kits, including MSP-EXP430F5529, MSP-EXP430F5438, DK-TM4C123G, and DK-TM4C129X. Moreover, a certified and royalty-free TI Bluetooth Stack (TIBLUETOOTHSTACK-SDK) is available for the MSP430 and TM4C12x MCUs.


The CC2564MODA provides best-in-class RF performance with a transmit power and receive sensitivity that provides range of about 2X compared to other BLE-only solutions.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00