See datasheet for actual packaging/pinout drawings


CC2564C Dual-Mode Bluetooth® Controller Evaluation Module

TI Store Price:

Unit price: $59.00

Adjust your quantity during checkout

Texas Instruments CC256XCQFN-EM

The TI CC256xC Bluetooth® device is a complete basic rate (BR), enhanced data rate (EDR), and LE host controller interface (HCI) solution that reduces design effort and enables fast time to market. Based on TI's seventh-generation core, the module is a product-proven solution supporting Blutetooth 4.1/4/2 dual-mode protocols. The CC256xQFN-EM board is used to evaluate the dual-mode Bluetooth CC2564C controller, which supports classic Bluetooth and Bluetooth low energy (LE) wireless technologies.  The CC256xCQFN-EM can be used in the following configurations. Please review the SW links to see the supported profiles list:


Software stack link:

2.  CC256xCQFN-EM + TMDXEVM3358

Software stack link:

 The EM also supports other non-TI based MCUs such as the STM32 platform.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00