See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $19.99
 

Adjust your quantity during checkout

CC256XEM-STADAPT-CC256xEM Bluetooth® Adapter Kit

TI's Dual-mode Bluetooth stack on STM32F4 MCUs software for Bluetooth + Bluetooth Low Energy enables the STM32 ARM Cortex M4 and is comprised of Single Mode and Dual Mode offerings implementing the Bluetooth 4.0 specification. The Bluetooth stack is fully qualified for CC256XSTBTBLESW (QDID 69887 and QDID 69886), provides simple command line sample applications to speed development, and upon request has MFI capability.

For a complete evaluation solution, the CC256XSTBTBLESW works directly with the hardware development kit: STM3240G-EVAL. Moreover the stack that is available for the STM32 MCU, is certified and royalty-free (CC256XSTBTBLESW).

The software works with all CC256x EM boards (CC256XQFNEM and CC2564MODNEM) which provide a complete Bluetooth BR/EDR/LE HCI solution, reducing design effort and enabling fast time to market. The CC256x EM boards include TI's seventh-generation Bluetooth core and provide a product-proven solution that is Bluetooth 4.1 compliant. The devices provide best-in-class RF performance with a transmit power and receive sensitivity that provides range of about 2X compared to other BLE-only solutions. Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR/EDR/LE modes of operation.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00