See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGV | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

CC2591RGVT


2.4 GHz Range Extender

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.73
10 - 24 $ 4.31
25 - 99 $ 3.89
100 - 249 $ 3.57
250 - 499 $ 3.26
500 - 749 $ 2.81
750 - 999 $ 2.44
1000 - 9999 $ 2.10

Adjust your quantity during checkout

Texas Instruments CC2591RGVT

CC2591 is a cost-effective and high-performance RF front end for low-power and low-voltage 2.4-GHz wireless applications. The device is a range extender for all existing and future 2.4-GHz low-power RF transceivers, transmitters, and System-on-Chip products from TI. CC2591 increases the link budget by providing a power amplifier for increased output power, and an LNA with low noise figure for improved receiver sensitivity. The device provides a small size, high output power RF design with its 4-mm × 4-mm QFN-16 package. The device contains PA, LNA, switches, RF-matching, and balun for simple design of high-performance wireless applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00