See datasheet for actual packaging/pinout drawings

Package | PIN:

RGV | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.55
10 - 24 $ 2.29
25 - 99 $ 2.13
100 - 249 $ 1.87
250 - 499 $ 1.75
500 - 749 $ 1.49
750 - 999 $ 1.26
1000 - 9999 $ 1.20
  View datasheet for CC2592RGVR View product folder for CC2592RGVR

Adjust your quantity during checkout

CC2592RGVR-2.4 GHz Range Extender

The CC2592 device is a cost-effective and high-performance RF front end for low-power and low-voltage 2.4-GHz wireless applications.

The CC2592 device is a range extender for all CC25XX 2.4-GHz low-power RF transceivers, transmitters, and system-on-chip products from Texas Instruments.

To increase the link budget, the CC2592 device provides a power amplifier for increased output power and an LNA with a low-noise figure for improved receiver sensitivity.

The CC2592 device provides a very small size, high-output power RF design with its 4-mm × 4-mm QFN-16 package.

The CC2592 device contains PA, LNA, switches, RF-matching, and balun for simple design of high-performance wireless applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00