See datasheet for actual packaging/pinout drawings

Package | PIN:

MOH | 29

Temp:

I (-40 to 85)

ECO Plan:

TI Store Price:

Qty.Price
1 - 9 $ 9.85
10 - 24 $ 9.16
25 - 99 $ 8.84
100 - 249 $ 7.72
250 - 499 $ 7.35
500 - 749 $ 6.76
750 - 999 $ 6.02
1000 - 9999 $ 6.02
  View datasheet for CC2650MODAMOHR View product folder for CC2650MODAMOHR

Adjust your quantity during checkout

CC2650MODAMOHR-SimpleLink™ Bluetooth® low energy Wireless MCU Module

The SimpleLink™ CC2650MODA device is a wireless microcontroller (MCU) module that targets Bluetooth® low energy applications. The CC2650MODA device can also run ZigBee® and 6LoWPAN and ZigBee RF4CE™ remote control applications.

The module is based on the SimpleLink CC2650 wireless MCU, a member of the CC26xx family of cost-effective, ultra-low-power, 2.4-GHz RF devices. Very-low active RF and MCU current and low-power mode current consumption provide excellent battery lifetime and allow for operation on small coin-cell batteries and in energy-harvesting applications.

The CC2650MODA module contains a 32-bit ARM Cortex-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultra-low-power sensor controller. This sensor controller is good for interfacing with external sensors or for collecting analog and digital data autonomously while the rest of the system is in sleep mode. Thus, the CC2650MODA device is good for applications within a wide range of products including industrial, consumer electronics, and medical devices.

The CC2650MODA module is pre-certified for operation under the regulations of the FCC, IC, ETSI, and ARIB. These certifications save significant cost and effort for customers when integrating the module into their products.

The Bluetooth low energy controller and the IEEE 802.15.4 MAC are embedded in the ROM and are partly running on a separate ARM® Cortex®-M0 processor. This architecture improves overall system performance and power consumption and makes more flash memory available.

The Bluetooth low energy software stack (BLE-Stack) and the ZigBee software stack (Z-Stack™) are available free of charge.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00