See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

CC2650RC-SimpleLink™ Bluetooth® low energy/ZigBee® RF4CE™ CC2650 remote control with voice support

Purchase the CC2650RC if you want an extra remote control after purchasing one of the two full development bundles below:
  • CC2650RC-BLEDEV : CC2650RC Bluetooth® low energy Remote Control Development Bundle
  • CC2650RC-RF4CEDEV : CC2650RC ZigBee® RF4CE™ Remote Control Development Bundle

The SimpleLink™ CC2650 wireless microcontroller (MCU) remote control kit is an all-in-one solution for development of voice-based Bluetooth® low energy, ZigBee® RF4CE™ or multi-standard remote controls with the CC2640, CC2620 or CC2650 wireless MCUs, respectively. Additionally, the CC2650RC remote control kit provides flexibility and connects to the SimpleLink SensorTag ecosystem using DevPack plug-in modules.

Along with SimpleLink SensorTag Debugger DevPack (CC-DEVPACK-DEBUGGER), everything needed to start developing is provided with hardware, software which includes RemoTI for RF4CE and the BLE-Stack™ for Bluetooth Smart development, as well as technical documentation and TI E2E™ online support.

Developers can take advantage of the low power nature of the SimpleLink ULP platform to create a remote control solution with advanced features like “Find me”, gesture and pointing, voice command and more without sacrificing battery life.

The CC2650RC supports development of remote controls with voice support including:

Please visit www.ti.com/rc on how to get started with TI’ SimpleLinks wireless MCUs for remote controls including CC2640, CC2620 and CC2650.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00