See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $29.99
 

Adjust your quantity during checkout

CC3120BOOST-SimpleLink™ Wi-Fi® CC3120 Wireless Network Processor BoosterPack™ Plug-In Module

The SimpleLink™ Wi-Fi® CC3120 wireless network processor provides users the flexibility to add Wi-Fi to any microcontroller (MCU). The CC3120 BoosterPack™ plug-in-module (CC3120BOOST) is a board which can easily be connected to TI’s MCU Launchpad kits (software examples provided for MSP-EXP432P401R); thus enabling rapid software development. The CC3120BOOST can be plugged into the Advanced Emulation BoosterPack (CC31xxEMUBOOST), and connected to a PC which emulates an MCU with SimpleLink Studio. Lastly, this kit can also be connected to any low-cost, low power MCU platform beyond TI’s Launchpad kits, through adapter boards.

This kit comes in 3 configurations:

1. CC3120BOOST + CC31XXEMUBOOST + MSP-EXP432P401R: run all software in the CC3120 software development kit (SDK) and develop on MSP432 MCU
2. CC3120BOOST + CC31XXEMUBOOST: used for any CC3120 development
3. CC3120BOOST: standalone CC3120 BoosterPack purchase option if you already have CC31XXEMUBOOST

The CC3120 Internet-on-a-chip™ solution contains all you need to easily create IoT solutions – security features, quick connection, cloud support, publicly available documentation, E2E support forums and more.  For more information on CC3120, visit http://www.ti.com/simplelinkwifi.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00