CC3220SF-LAUNCHXL CC3220SF LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU angled board image

CC3220SF-LAUNCHXL

CC3220SF LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU

Pricing

Qty Price
+

Features for the CC3220SF-LAUNCHXL

  • Supports various IDE: CCS, IAR Embedded Workbench for ARM Cortex-M4
  • Standalone development platform featuring sensors, LEDs and push-buttons
  • On-board chip antenna with option for U.FL-based testing 
  • 2x20-pin stackable connectors (BoosterPack headers) to connect to TI LaunchPads and other BoosterPacks
  • Back-channel universal asynchronous receiver/transmitter (UART) through USB to PC
  • XDS110-based JTAG emulation with serial port for flash programming

Description for the CC3220SF-LAUNCHXL

The SimpleLink™ Wi-Fi® CC3220SF LaunchPad™ development kit (CC3220SF-LAUNCHXL) highlights CC3220SF, a single-chip wireless microcontroller (MCU) with 1MB Flash, 256KB of RAM and enhanced security features. The CC3220SF-LAUNCHXL features on-board emulation and sensors for a full out-of-the-box experience. This board can be directly connected to a PC for use with development tools such as the Code Composer Studio™ Cloud integrated development environment (IDE). Visit dev.ti.com and get started with your SimpleLink Wi-Fi CC3220SF LaunchPad kit today.

The CC3220SF device brings IoT networking security to a new level, empowering developers to easily connect any application to the cloud, with multiple communication protocols.

Pricing

Qty Price
+