See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.33
10 - 24 $ 0.29
25 - 99 $ 0.27
100 - 249 $ 0.23
250 - 499 $ 0.21
500 - 749 $ 0.16
750 - 999 $ 0.12
1000 - 9999 $ 0.11
  View datasheet for CD4002BM96 View product folder for CD4002BM96

Adjust your quantity during checkout

CD4002BM96-CMOS Dual 4-Input NOR Gate

CD4001B, CD4002B, and CD4025B NOR gates provide the system designer with direct implementation of the NOR function and supplement the existing family of CMOS gates. All inputs and outputs are buffered.

The CD4001B, CD4002B, and CD4025B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00