See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD40106BM96


CMOS Hex Schmitt Triggers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.38
10 - 24 $ 0.32
25 - 99 $ 0.31
100 - 249 $ 0.20
250 - 499 $ 0.20
500 - 749 $ 0.19
750 - 999 $ 0.14
1000 - 9999 $ 0.11

Adjust your quantity during checkout

Texas Instruments CD40106BM96

The CD40106B device consists of six Schmitt-Trigger inputs. Each circuit functions as an inverter with Schmitt-Trigger input. The trigger switches at different points for positive- and negative-going signals. The difference between the positive-going voltage (VP) and the negative-going voltages (VN) is defined as hysteresis voltage (VH).

The CD40106B device is supplied in ceramic packaging (J) as well as standard packaging (D, N, NS, PW). All CD40106B devices are rated for –55°C to +125°C ambient temperature operation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00