See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PS | 8

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD40107BPSR


CMOS Dual 2-Input NAND Buffer/Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.44
10 - 24 $ 0.37
25 - 99 $ 0.36
100 - 249 $ 0.23
250 - 499 $ 0.23
500 - 749 $ 0.22
750 - 999 $ 0.16
1000 - 9999 $ 0.12

Adjust your quantity during checkout

Texas Instruments CD40107BPSR

The CD40107B is a dual 2-input NAND buffer/driver containing two independent 2-input NAND buffers with open-drain single n-channel transistor outputs. This device features a wired-OR capability and high output sink current capability (136 mA typ. at VDD = 10 V, VDS= 1 V). The CD40107B is supplied in 8-lead hermetic dual-in-line ceramic packages (F3A suffix), 8-lead dual-in-line plastic packages (E suffix), 8-lead small-outline packages (M, M96, MT, and PSR suffixes), and 8-lead thin shrink small-outline packages (PW and PWR suffixes).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00