See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD4010BQDRQ1


Automotive Catalog CMOS Hex Non-Inverting Buffer/Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.39
10 - 24 $ 0.34
25 - 99 $ 0.31
100 - 249 $ 0.27
250 - 499 $ 0.24
500 - 749 $ 0.19
750 - 999 $ 0.14
1000 - 9999 $ 0.12

Adjust your quantity during checkout

Texas Instruments CD4010BQDRQ1

CD4010B hex buffer/converter may be used as CMOS to TTL or DTL logic-level converters or CMOS high-sink-current drivers.

The CD4050B is the preferred hex buffer replacement for the CD4010B in all applications except multiplexers. For applications not requiring high sink current or voltage conversion, the CD4069UB hex inverter is recommended.

The CD4010B is supplied in 16-lead hermetic dual-in-line ceramic (D) packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00