See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.39
10 - 24 $ 0.34
25 - 99 $ 0.31
100 - 249 $ 0.27
250 - 499 $ 0.24
500 - 749 $ 0.19
750 - 999 $ 0.14
1000 - 9999 $ 0.12
  View datasheet for CD4013BM View product folder for CD4013BM

Adjust your quantity during checkout

CD4013BM-CMOS Dual D-Type Flip Flop

The CD4013B device consists of two identical, independent data-type flip-flops. Each flip-flop has independent data, set, reset, and clock inputs and Q and Q outputs. These devices can be used for shift register applications, and, by connecting Q output to the data input, for counter and toggle applications. The logic level present at the D input is transferred to the Q output during the positive-going transition of the clock pulse. Setting or resetting is independent of the clock and is accomplished by a high level on the set or reset line, respectively.

The CD4013B types are supplied in 14-pin dual-in-line plastic packages (E suffix), 14-pin small-outline packages (M, MT, M96, and NSR suffixes), and 14-pin thin shrink small-outline packages (PW and PWR suffixes).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00