See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD4023BM96


CMOS Triple 3-Input NAND Gate

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.38
10 - 24 $ 0.32
25 - 99 $ 0.31
100 - 249 $ 0.20
250 - 499 $ 0.20
500 - 749 $ 0.19
750 - 999 $ 0.14
1000 - 9999 $ 0.14

Adjust your quantity during checkout

Texas Instruments CD4023BM96

CD4011B, CD4012B, and CD4023B NAND gates provide the system designer with direct implementation of the NAND function and supplement the existing family of CMOS gates. All inputs and outputs are buffered.

The CD4011B, CD4012B, and CD4023B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PWR suffix). The CD4011B and CD4023B types also are supplied in 14-lead thin shrink small-outline packages (PW suffix).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00