See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.33
10 - 24 $ 0.29
25 - 99 $ 0.27
100 - 249 $ 0.23
250 - 499 $ 0.21
500 - 749 $ 0.16
750 - 999 $ 0.12
1000 - 9999 $ 0.12
  View datasheet for CD4023BPWR View product folder for CD4023BPWR

Adjust your quantity during checkout

CD4023BPWR-CMOS Triple 3-Input NAND Gate

CD4011B, CD4012B, and CD4023B NAND gates provide the system designer with direct implementation of the NAND function and supplement the existing family of CMOS gates. All inputs and outputs are buffered.

The CD4011B, CD4012B, and CD4023B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PWR suffix). The CD4011B and CD4023B types also are supplied in 14-lead thin shrink small-outline packages (PW suffix).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00