See datasheet for actual packaging/pinout drawings

Package | PIN:

NS | 16

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.38
10 - 24 $ 0.33
25 - 99 $ 0.30
100 - 249 $ 0.26
250 - 499 $ 0.23
500 - 749 $ 0.18
750 - 999 $ 0.14
1000 - 9999 $ 0.12
  View datasheet for CD4028BNSR View product folder for CD4028BNSR

Adjust your quantity during checkout

CD4028BNSR-CMOS BCD-to-Decimal or Binary-to-Octal Decoders/Drivers

CD4028 types are BCD-to-decimal or binary-to-octal decoders consisting of buffering on all 4 inputs, decoding-logic gates, and 10 output buffers. A BCD code applied to the four input, A to D, results in a high level at the selected one of 10 decimal decoded outputs. Similarly, a 3-bit binary code applied to inputs A through C is decoded in octal code at output 0 to 7 if D = "0". High drive capability is provided at all outputs to enhance dc and dynamic performance in high fan-out applications.

The CD4028B-Series types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (M, M96, MT and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00