See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.43
10 - 24 $ 0.38
25 - 99 $ 0.34
100 - 249 $ 0.29
250 - 499 $ 0.26
500 - 749 $ 0.20
750 - 999 $ 0.16
1000 - 9999 $ 0.14
  View datasheet for CD4049UBPW View product folder for CD4049UBPW

Adjust your quantity during checkout

CD4049UBPW-CMOS Hex Inverting Buffer/Converter

The CD4049UB and CD4050B devices are inverting and noninverting hex buffers, and feature logic-level conversion using only one supply voltage (VCC). The input-signal high level (VIH) can exceed the VCC supply voltage when these devices are used for logic-level conversions. These devices are intended for use as CMOS to DTL or TTL converters and can drive directly two DTL or TTL loads. (VCC = 5 V, VOL ≤ 0.4 V, and IOL ≥ 3.3 mA.)

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00