See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.47
10 - 24 $ 0.42
25 - 99 $ 0.38
100 - 249 $ 0.32
250 - 499 $ 0.29
500 - 749 $ 0.23
750 - 999 $ 0.17
1000 - 9999 $ 0.15
  View datasheet for CD4051BM96 View product folder for CD4051BM96

Adjust your quantity during checkout

CD4051BM96-CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion

The CD405xB analog multiplexers and demuliplexers are digitally-controlled analog switches having low ON impedance and very low OFF leakage current. These multiplexer circuits dissipate extremely low quiescent power over the full VDD – VSS and VDD – VEE supply-voltage ranges, independent of the logic state of the control signals.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00