See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NS | 14

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD4068BNSR


CMOS 8-Input NAND/AND Gate

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.42
10 - 24 $ 0.35
25 - 99 $ 0.34
100 - 249 $ 0.22
250 - 499 $ 0.22
500 - 749 $ 0.21
750 - 999 $ 0.16
1000 - 9999 $ 0.12

Adjust your quantity during checkout

Texas Instruments CD4068BNSR

CD4068B NAND/AND gate provides the system designer with direct implementation of the positive-logic 8-input NAND and AND functions and supplements the existing family of CMOS gates.

The CD4068B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00