See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NS | 14

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD4093BNSR


CMOS Quad 2-Input NAND Schmitt Triggers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.40
10 - 24 $ 0.34
25 - 99 $ 0.33
100 - 249 $ 0.22
250 - 499 $ 0.21
500 - 749 $ 0.20
750 - 999 $ 0.15
1000 - 9999 $ 0.11

Adjust your quantity during checkout

Texas Instruments CD4093BNSR

CD4093B consists of four Schmitt-trigger circuits. Each circuit functions as a two-input NAND gate with Schmitt-trigger action on both inputs. The gate switches at different points for positive- and negative-going signals. The difference between the positive voltage (VP) and the negative voltage (VN) is defined as hysteresis voltage (VH) (see Fig. 2).

The CD4093B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00