See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 16

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD4503BPW


CMOS Hex Non-Inverting Buffer with 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.51
10 - 24 $ 0.43
25 - 99 $ 0.41
100 - 249 $ 0.27
250 - 499 $ 0.27
500 - 749 $ 0.25
750 - 999 $ 0.19
1000 - 9999 $ 0.14

Adjust your quantity during checkout

Texas Instruments CD4503BPW

CD4502B is a hex noninverting buffer with 3-state outputs having high sink- and source-current capability. Two disable controls are provided, one of which controls four buffers and the other controls the remaining two buffers.

The CD4503B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (M, M96, MT and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00