See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 16

Temp:

M (-55 to 125)

ECO Plan:

Pb-Free (RoHS)

CD4522BE


CMOS Programmable BCD Divide-By-N Counter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.59
10 - 24 $ 0.50
25 - 99 $ 0.48
100 - 249 $ 0.31
250 - 499 $ 0.31
500 - 749 $ 0.29
750 - 999 $ 0.22
1000 - 9999 $ 0.16

Adjust your quantity during checkout

Texas Instruments CD4522BE

CD4522B programmable BCD counter has a decoded "0" state output for divide-by-N applications. In single stage operation the "0" output is tied to the Preset Enable input. The Cascade Feedback allows multiple stage divide-by-N operation without the need for external gating. A HIGH on the Clock Inhibit disables the pulse-counting function. A HIGH on the Master Reset asynchronously resets the divide-by-N operation. The output is presented in BCD format.

The CD4522B-series types are supplied in 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (M, M96, MT, and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00