See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 16

Temp:

M (-55 to 125)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.51
10 - 24 $ 0.44
25 - 99 $ 0.41
100 - 249 $ 0.34
250 - 499 $ 0.31
500 - 749 $ 0.24
750 - 999 $ 0.19
1000 - 9999 $ 0.19
  View datasheet for CD4585BE View product folder for CD4585BE

Adjust your quantity during checkout

CD4585BE-4-Bit Magnitude Comparators

CD4585B is a 4-bit magnitude comparator designed for use in computer and logic applications that require the comparison of two 4-bit words. This logic circuit determines whether one 4-bit word (Binary or BCD) is "less than", "equal to", or "greater than" a second 4-bit word.

The CD4585B has eight comparing inputs (A3, B3, through A0, B0), three outputs (A<B,A = B,A>B) and three cascading inputs (A<B,A=B,A>B) that permit systems designers to expand the comparator function to 8, 12, 16.....4N bits. When a single CD4585B is used, the cascading inputs are connected as follows: (A<B) = low, (A=B) = high, (A>B) = high.

Cascading these units for comparison of more than 4 bits is accomplished as shown in Fig. 13.

The CD4585B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (NSR suffix), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

View datasheet
View product folder
Order SummaryEdit >
LAUNCHXL-F28027F (1)$17.00
Subtotal: $17.00
Shipping & Handling: -
Total (USD): $17.00