See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 14

Temp:

M (-55 to 125)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.63
10 - 24 $ 0.55
25 - 99 $ 0.50
100 - 249 $ 0.43
250 - 499 $ 0.39
500 - 749 $ 0.30
750 - 999 $ 0.23
1000 - 9999 $ 0.20
  View datasheet for CD74AC05E View product folder for CD74AC05E

Adjust your quantity during checkout

CD74AC05E-Hex Inverters With Open-Drain Outputs

The ’AC05 devices contain six independent inverters. These devices perform the Boolean function Y = A\. The open-drain outputs require pullup resistors to perform correctly, and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00