See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD74AC139M


Dual 2-to-4 Line Decoder/Demultiplexer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.84
10 - 24 $ 0.71
25 - 99 $ 0.68
100 - 249 $ 0.45
250 - 499 $ 0.44
500 - 749 $ 0.41
750 - 999 $ 0.31
1000 - 9999 $ 0.23

Adjust your quantity during checkout

Texas Instruments CD74AC139M

The ’AC139 devices are dual 2-line to 4-line decoders/demultiplexers designed for 1.5-V to 5.5-V VCC operation. These devices are designed to be used in high-performance memory-decoding or data-routing applications requiring very short propagation delay times. In high-performance memory systems, these decoders can be used to minimize the effects of system decoding. When used with high-speed memories utilizing a fast enable circuit, the delay times of these decoders and the enable time of the memory usually are less than the typical access time of the memory. This means that the effective system delay introduced by the decoders is negligible.

The active-low enable (G)\ input can be used as a data line in demultiplexing applications. These decoders/demultiplexers feature fully buffered inputs, each of which represents only one normalized load to its driving circuit.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00