See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD74AC175M96


Quad D-Type Flip-Flops with Reset

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.73
10 - 24 $ 0.63
25 - 99 $ 0.61
100 - 249 $ 0.46
250 - 499 $ 0.46
500 - 749 $ 0.39
750 - 999 $ 0.31
1000 - 9999 $ 0.26

Adjust your quantity during checkout

Texas Instruments CD74AC175M96

This positive-edge-triggered D-type flip-flop has a direct clear (CLR)\ input. The CD74AC175 features complementary outputs from each flip-flop.

Information at the data (D) inputs meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going edge of CLK. When CLK is at either the high or low level, the D input has no effect at the output.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00