See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD74AC245M96


Octal Non-Inverting Bus Transceivers with 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.78
10 - 24 $ 0.70
25 - 99 $ 0.65
100 - 249 $ 0.55
250 - 499 $ 0.51
500 - 749 $ 0.42
750 - 999 $ 0.33
1000 - 9999 $ 0.30

Adjust your quantity during checkout

Texas Instruments CD74AC245M96

The ’AC245 and ’ACT245 are octal-bus transceivers that utilize Advanced CMOS Logic technology. They are non-inverting three-state bidirectional transceiver-buffers intended for two-way transmission from "A" bus to "B" bus or "B" bus to "A". The logic level present on the direction input (DIR) determines the data direction. When the output enable input (OE\) is HIGH, the outputs are in the high-impedance state.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00