See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD74AC273M96


Octal D-Type Flip-Flops with Reset

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.95
10 - 24 $ 0.82
25 - 99 $ 0.79
100 - 249 $ 0.60
250 - 499 $ 0.59
500 - 749 $ 0.50
750 - 999 $ 0.40
1000 - 9999 $ 0.32

Adjust your quantity during checkout

Texas Instruments CD74AC273M96

The ’AC273 and ’ACT273 devices are octal D-type flip-flops with reset that utilize advanced CMOS logic technology. Information at the D input is transferred to the Q output on the positive-going edge of the clock pulse. All eight flip-flops are controlled by a common clock (CP) and a common reset (MR)\. Resetting is accomplished by a low voltage level independent of the clock.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00