See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 20

Temp:

M (-55 to 125)

ECO Plan:

Pb-Free (RoHS)

CD74AC573E


Octal Transparent Non-Inverting Latches with 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.86
10 - 24 $ 0.77
25 - 99 $ 0.71
100 - 249 $ 0.61
250 - 499 $ 0.56
500 - 749 $ 0.46
750 - 999 $ 0.37
1000 - 9999 $ 0.33

Adjust your quantity during checkout

Texas Instruments CD74AC573E

The RCA-CD54/74AC563 and CD54/74AC573 and the CD54/74ACT563 and CD54/74ACT573 octal transparent 3-state latches use the RCA ADVANCED CMOS technology. The outputs are transparent to the inputs when the Latch Enable (LE\) is HIGH. When the Latch Enable (LE\) goes LOW, the data is latched. The Output Enable (OE\) controls the 3-state ouputs. When the Output Enable (OE\) is HIGH, the outputs are in the high-impendance state. The latch operation is independent of the state of the Output Enable.

The CD74AC/ACT563 and CD74AC/ACT573 are supplied in 20-lead dual-in-line plastic packages (E suffix) and in 20-lead dual-in-line small-outline plastic packages (M suffix). Both package types are operable over the folowing temperature ranges: Commerical (0 to 70°C); Industrial (-40 to +85°C); and Extended Industrial/Military (-55 to +125°C).

The CD54AC/ACT563 and CD54AC/ACT573, available in chip form (H suffix), are operable over the -55 to +125°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00