See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD74ACT151M96


8-Input Multiplexer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.91
10 - 24 $ 0.78
25 - 99 $ 0.76
100 - 249 $ 0.58
250 - 499 $ 0.57
500 - 749 $ 0.48
750 - 999 $ 0.39
1000 - 9999 $ 0.31

Adjust your quantity during checkout

Texas Instruments CD74ACT151M96

These data selectors/multiplexers provide full binary decoding to select one of eight data sources. The strobe (G)\ input must be at a low logic level to enable the inputs. A high level at the strobe terminal forces the W output high and the Y output low.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00