See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD74ACT164M96


8-Bit Serial-In/Parallel-Out Shift Register

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.84
10 - 24 $ 0.71
25 - 99 $ 0.68
100 - 249 $ 0.45
250 - 499 $ 0.44
500 - 749 $ 0.41
750 - 999 $ 0.31
1000 - 9999 $ 0.23

Adjust your quantity during checkout

Texas Instruments CD74ACT164M96

The ’AC164 and ’ACT164 are 8-bit serial-in/parallel-out shift registers with asynchronous reset that utilize Advanced CMOS Logic technology. Data is shifted on the positive edge of the clock (CP). A LOW on the Master Reset (MR\) pin resets the shift register and all outputs go to the LOW state regardless of the input conditions. Two Serial Data inputs (DS1 and DS2) are provided; either one can be used as a Data Enable control.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00