See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD74ACT174M96


Hex D-Type Flip-Flops with Reset

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.95
10 - 24 $ 0.82
25 - 99 $ 0.79
100 - 249 $ 0.60
250 - 499 $ 0.59
500 - 749 $ 0.50
750 - 999 $ 0.40
1000 - 9999 $ 0.32

Adjust your quantity during checkout

Texas Instruments CD74ACT174M96

The ’ACT174 devices are positive-edge-triggered D-type flip-flops with a direct clear (CLR)\ input and are designed for 4.5-V to 5.5-V VCC operation.

Information at the data (D) inputs that meets the setup time requirements is transferred to the outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going edge of CLK. When CLK is at either the high or low level, the D input has no effect at the output.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00