See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 16

Temp:

M (-55 to 125)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 1.09
10 - 24 $ 0.97
25 - 99 $ 0.90
100 - 249 $ 0.77
250 - 499 $ 0.71
500 - 749 $ 0.58
750 - 999 $ 0.46
1000 - 9999 $ 0.41
  View datasheet for CD74ACT283E View product folder for CD74ACT283E

Adjust your quantity during checkout

CD74ACT283E-4-Bit Binary Full Adder with Fast Carry

The ’AC283 and ’ACT283 4-bit binary adders with fast carry that utilize Advanced CMOS Logic technology. These devices add two 4-bit binary numbers and generate a carry-out bit if the sum exceeds 15.

Because of the symmetry of the add function, this device can be used with either all active-HIGH operands (positive logic) or with all active-LOW operands (negative logic). When using positive logic, the carry-in input must be tied LOW if there is no carry-in.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00