See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 16

Temp:

M (-55 to 125)

ECO Plan:

Pb-Free (RoHS)

CD74HC147E


High Speed CMOS Logic 10-to-4 Line Priority Encoder

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.63
10 - 24 $ 0.55
25 - 99 $ 0.50
100 - 249 $ 0.43
250 - 499 $ 0.39
500 - 749 $ 0.30
750 - 999 $ 0.23
1000 - 9999 $ 0.20

Adjust your quantity during checkout

Texas Instruments CD74HC147E

The ’HC147 and CD74HCT147 are high speed silicon-gate CMOS devices and are pin-compatible with low power Schottky TTL (LSTTL).

The ’HC147 and CD74HCT147 9-input priority encoders accept data from nine active LOW inputs (l1 to l9) and provide binary representation on the four active LOW inputs (Y0\ to Y3\). A priority is assigned to each input so that when two or more inputs are simultaneously active, the input with the highest priority is represented on the output, with input line l9 having the highest priority.

These devices provide the 10-line to 4-line priority encoding function by use of the implied decimal "zero". The "zero" is encoded when all nine data inputs are HIGH, forcing all four outputs HIGH.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00