See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 16

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.65
10 - 24 $ 0.57
25 - 99 $ 0.52
100 - 249 $ 0.44
250 - 499 $ 0.40
500 - 749 $ 0.31
750 - 999 $ 0.24
1000 - 9999 $ 0.21
  View datasheet for CD74HC165E View product folder for CD74HC165E

Adjust your quantity during checkout

CD74HC165E-High Speed CMOS Logic 8-Bit Parallel-In/Serial-Out Shift Register

The ’HC165 and ’HCT165 are 8-bit parallel or serial-in shift registers with complementary serial outputs (Q7 and Q\7) available from the last stage. When the parallel load (PL\) input is LOW, parallel data from the D0 to D7 inputs are loaded into the register asynchronously. When the PL\ is HIGH, data enters the register serially at the DS input and shifts one place to the right (Q0 → Q1 → Q2, etc.) with each positive-going clock transition. This feature allow parallel-to-serial converter expansion by typing the Q7 output to the DS input of the succeeding device.

For predictable operation the LOW-to-HIGH transition of CE\ should only take place while CP is HIGH. Also, CP and CE\ should be LOW before the LOW-to-HIGH transition of PL to prevent shifting the data when PL\ goes HIGH.

View datasheet
View product folder
Order SummaryEdit >
TPS5450DDA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00