See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD74HC21M96


High Speed CMOS Logic Dual 4-Input AND Gates

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.51
10 - 24 $ 0.43
25 - 99 $ 0.41
100 - 249 $ 0.27
250 - 499 $ 0.27
500 - 749 $ 0.25
750 - 999 $ 0.19
1000 - 9999 $ 0.14

Adjust your quantity during checkout

Texas Instruments CD74HC21M96

The ’HC21 and CD74HCT21 logic gates utilize silicon gate CMOS technology to achieve operating speeds similar to LSTTL gates with the low power consumption of standard CMOS integrated circuits. All devices have the ability to drive 10 LSTTL loads. The HCT logic family is functionally pin compatible with the standard LS logic family.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00