See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.67
10 - 24 $ 0.59
25 - 99 $ 0.54
100 - 249 $ 0.46
250 - 499 $ 0.41
500 - 749 $ 0.32
750 - 999 $ 0.25
1000 - 9999 $ 0.21
  View datasheet for CD74HC243M96 View product folder for CD74HC243M96

Adjust your quantity during checkout

CD74HC243M96-High Speed CMOS Logic Quad-Bus Transceivers with 3-State Outputs

The ’HC243 and ’HCT243 silicon-gate CMOS three-state bidirectional noninverting buffers are intended for two-way asynchronous communication between data buses. They have high-drive-current outputs that enable high-speed operation when driving large bus capacitances. These circuits possess the low power dissipation of CMOS circuits and have speeds comparable to low-power Schottky TTL circuits. They can drive 15 LSTTL loads.

The states of the output-enable (OEB\, OEA) inputs determine both the direction of flow (A to B, B to A), and the three-state mode.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00