See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD74HC283M96


High Speed CMOS Logic 4-Bit Binary Full Adder with Fast Carry

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.63
10 - 24 $ 0.53
25 - 99 $ 0.51
100 - 249 $ 0.34
250 - 499 $ 0.34
500 - 749 $ 0.31
750 - 999 $ 0.23
1000 - 9999 $ 0.18

Adjust your quantity during checkout

Texas Instruments CD74HC283M96

The ’HC283 and ’HCT283 binary full adders add two 4-bit binary numbers and generate a carry-out bit if the sum exceeds 15.

Because of the symmetry of the add function, this device can be used with either all active-high operands (positive logic) or with all active-low operands (negative logic). When using positive logic the carry-in input must be tied low if there is no carry-in.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00