See datasheet for actual packaging/pinout drawings


Package | PIN:

N | 20


M (-55 to 125)

ECO Plan:

Pb-Free (RoHS)


High Speed CMOS Logic Octal Transparent Latches with 3-State Outputs

TI Store Price:

1 - 9 $ 0.72
10 - 24 $ 0.62
25 - 99 $ 0.60
100 - 249 $ 0.45
250 - 499 $ 0.45
500 - 749 $ 0.38
750 - 999 $ 0.31
1000 - 9999 $ 0.25

Adjust your quantity during checkout

Texas Instruments CD74HC373E

The ’HC373 devices are octal transparent D-type latches designed for 2-V to 6-V VCC operation.

When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is low, the Q outputs are latched at the logic levels of the D inputs.

A buffered output-enable (OE)\ input can be used to place the eight outputs in either a normal logic state (high or low) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.

OE\ does not affect the internal operations of the latches. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00