See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 14

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.25
10 - 24 $ 1.12
25 - 99 $ 1.03
100 - 249 $ 0.88
250 - 499 $ 0.82
500 - 749 $ 0.67
750 - 999 $ 0.53
1000 - 9999 $ 0.48
  View datasheet for CD74HC4016E View product folder for CD74HC4016E

Adjust your quantity during checkout

CD74HC4016E-High Speed CMOS Logic Quad Bilateral Switches

The CD74HC4016 contains four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.

Each switch has two input/output terminals (nY, nZ) and an active high enable input (nE). Current through the switch will not cause additional VCC current provided the analog voltage is maintained between VCC and GND.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00