See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 14

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

CD74HC4024PWR


High Speed CMOS Logic 7-Stage Binary Ripple Counter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.59
10 - 24 $ 0.51
25 - 99 $ 0.46
100 - 249 $ 0.40
250 - 499 $ 0.36
500 - 749 $ 0.27
750 - 999 $ 0.20
1000 - 9999 $ 0.15

Adjust your quantity during checkout

Texas Instruments CD74HC4024PWR

The ’HC4024 and ’HCT4024 are 7-stage ripple-carry binary counters. All counter stages are master-slave flip-flops. The state of the stage advances one count on the negative transition of each input pulse; a high voltage level on the MR line resets all counters to their zero state. All inputs and outputs are buffered.

View datasheet
View product folder
Order SummaryEdit >
ISO3086DW (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00