See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 16

Temp:

M (-55 to 125)

ECO Plan:

Pb-Free (RoHS)

CD74HC4046AE


High Speed CMOS Logic Phase-Locked-Loop with VCO

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.70
10 - 24 $ 0.59
25 - 99 $ 0.57
100 - 249 $ 0.37
250 - 499 $ 0.37
500 - 749 $ 0.34
750 - 999 $ 0.26
1000 - 9999 $ 0.19

Adjust your quantity during checkout

Texas Instruments CD74HC4046AE

The ’HC4046A and ’HCT4046A are high-speed silicon-gate CMOS devices that are pin compatible with the CD4046B of the "4000B" series. They are specified in compliance with JEDEC standard number 7.

The ’HC4046A and ’HCT4046A are phase-locked-loop circuits that contain a linear voltage-controlled oscillator (VCO) and three different phase comparators (PC1, PC2 and PC3). A signal input and a comparator input are common to each comparator.

The signal input can be directly coupled to large voltage signals, or indirectly coupled (with a series capacitor) to small voltage signals. A self-bias input circuit keeps small voltage signals within the linear region of the input amplifiers. With a passive low-pass filter, the 4046A forms a second-order loop PLL. The excellent VCO linearity is achieved by the use of linear op-amp techniques.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00