See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.54
10 - 24 $ 0.47
25 - 99 $ 0.43
100 - 249 $ 0.37
250 - 499 $ 0.33
500 - 749 $ 0.26
750 - 999 $ 0.20
1000 - 9999 $ 0.17
  View datasheet for CD74HC4051QPWRQ1 View product folder for CD74HC4051QPWRQ1

Adjust your quantity during checkout

CD74HC4051QPWRQ1-Automotive Catalog High Speed CMOS Logic Analog Multiplexers/Demultiplexers

This device is a digitally controlled analog switch that utilizes silicon-gate CMOS technology to achieve operating speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.

This analog multiplexer/demultiplexer controls analog voltages that may vary across the voltage supply range (i.e., VCC to VEE). These bidirectional switches allow any analog input to be used as an output and vice versa. The switches have low ON resistance and low OFF leakages. In addition, the device has an enable control E that, when high, disables all switches to their OFF state.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00